/content/hbtbt/ae/en/search-results.html

    Dimmers

    LED Intelligent Dimmer Switch

    Discontinued

    LED Intelligent Dimmer Switches employ the latest state of the art, micro-controller based electronic circuitry and use current sensing to compute the load conditions.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    LED Intelligent Dimmer Switches employ the latest state of the art micro-controller based electronic circuitry and use current sensing to compute the load conditions. These products show progressive reaction to overload conditions, depending on the extent of overload as shown in the table below. List numbers belonging to this category are identified by the suffix letters LV. All MK Intelligent Dimmer Switches employ one pole change over switches to facilitate two way switching.

    Features & Benefits:
    • Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers
    • LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement
    • Can be used with good quality mains voltage halogen lamps incorporating GU10 bases.
    • Load current sensing: These dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability
    • Soft start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
    Certifications:
    • All CE marked Dimensions dimmer switches comply with the EC Low Voltage
    • Directive: 73/23/EEC
    • Electromagnetic Compatibility Directive 89/336/EEC
    • BS EN 60669-2-1
    • IEC 60669-2-1
    Specifications

    Others

    • Brand
      • MK Electric
    • Number of Gangs
      • 2

    Others

    • Brand
      • MK Electric
    • Number of Gangs
      • 2
    • Brand : MK Electric
    • Number of Gangs : 2