/content/hbtbt/ae/en/search-results.html

    Accessories

    Intelli Line Heat Detector Cable Drum Accessory

    Intelligent line heat detector cable drum accessories are used for FO sensor cable 970150 or 970153.

    Overview

    Intelligent line heat detector cable drum accessories are used for FO sensor cable 970150 or 970153. Line heat detector honeywell DTS (Distributed Temperature Sensing) system is capable of detecting fires and accurately locate spots of the fire. The system allows to precisely measure, locate and signalize already small differences of temperature changes by measuring and highlighting temperature of a specific spot vs. environment. Fire resistant (PH category) sensing cable is capable to take signals also during a fire, even when temperatures are up to 1000°C. That allows to monitor the progress of fire and supervise fire rescue action accordingly.

    Specifications

    Others

    • Product Type
      • Cable Drum Degrees Celsius

    Others

    • Product Type
      • Cable Drum Degrees Celsius
    • Product Type : Cable Drum Degrees Celsius
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list