Unswitched Sockets
15A 1G Unswitched Socket Outlet
The Masterseal Compact Socket Outlets from MK Electric, has been specifically designed for use in either outdoor or indoor environments. Socket outlets are available in 15A range with Grey & White finish.
The Masterseal Compact Socket Outlets from MK Electric, has been specifically designed for use in either outdoor or indoor environments. Socket outlets are available in 15A range with Grey & White finish.
Features & Benefits:- Available in White and Grey
- Waterproof and Dustproof
- Durable Material
- Temperature Tolerant
- Robust Construction
Others
- Brand
- MK Electric
- Gangs
- 1
- Current Rating
- 15ampere
Others
- Brand
- MK Electric
- Gangs
- 1
- Current Rating
- 15ampere
- Brand : MK Electric
- Gangs : 1
- Current Rating : 15ampere