/content/hbtbt/ae/en/search-results.html

    Unswitched Sockets

    CONCEPT45 SCHUKO® socket

    Built-in socket SCHUKO® Concept 45, 45 mm wide, with push-in terminals, 2-pole, 16 A 250 V~, with connecting terminals according to VDE 0620, with increased contact protection

    Overview

    Versatile in use - individual in design. Honeywell PEHA offers with its installation program Concept 45 a mature

    Produktpalette.

    Thus, Concept 45 is welcome in every area.

    The mounting and combination frames for mounting boxes with 71 mm standard

    Combination distance ensure fast and cost-effective assembly,

    which can be installed in hollow wall or flush-mounted boxes depending on the area of application.

    Features & Benefits:
    • versatile use
    • individually in design
    • mature product range
    • good quality
    • fast and cost-effective assembly
    • 10 years warranty
    Certifications:
    • Test character: VDE, KEMA
    • Environmental Standards: WEEE
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list