/content/hbtbt/ae/en/search-results.html

Unswitched Sockets

Edge™ 13A Unswitched Sockets

Edge™ 13A unswitched sockets are a range of 1.5mm slim socket outlets available in 9 high quality metallic finishes.

Overview

Edge 13A unswitched sockets are a range of 1.5mm slim socket outlets available in 9 high quality metallic finishes with a choice of black and white module inserts. All the sockets have dual earth as standard.

Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

Features & Benefits:
  • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
  • Backed out, in line terminals for easier installation.
  • Printed terminal markings on grey rear moulding for clearer identification.
  • Dual earth terminals for high integrity earthing.
  • 20 year guarantee.
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
  • Manufactured in 9 high quality metallic finishes.
Certifications:
  • BS1363-2:2016
Others
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
application/pdf 206.91 KB
9/18/2023
206.91 KB
MK Electric - Complete Catalog
application/pdf 34.02 MB
10/3/2023
34.02 MB
Name
Description
File Size
Date
Size
MK Electric - 13A Socket Outlets Datasheet
206.91 KB
9/18/2023
MK Electric - Complete Catalog
34.02 MB
10/3/2023
Product Number
Image
SKU
Description
alt
K14781LBSW
Socket Outlet, 13A, 2 Gang, Dual Earth, Lustrous Black White Insert
Image
SKU
Description
alt
K14781LBSW
Socket Outlet, 13A, 2 Gang, Dual Earth, Lustrous Black White Insert