Unswitched Sockets
Masterseal Compact Socket Outlet
The Socket Outlets from Masterseal Compact range are 13A outlets that have been specifically designed for protecting user and user's electrical supply in the un-friendliest environments.
The Socket Outlet from Masterseal Compact range are 13A outlets that have been specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water for protecting user and user’s electrical supply in the un-friendliest of environments. The products comes with translucent lid which allows the user to check on the socket without opening the lid thus enhancing work site safety. In addition to its ease of installation, the range is aesthetically pleasing with a modern, slim and curved design, allowing the sockets to blend easily with their surroundings.
Features & Benefits:- Waterproof and Dustproof
- Durable Material
- Temperature Tolerant
- Robust Construction
Others
- Gangs
- 1
- Brand
- MK Electric
- Current Rating
- 13ampere
Others
- Gangs
- 1
- Brand
- MK Electric
- Current Rating
- 13ampere
- Gangs : 1
- Brand : MK Electric
- Current Rating : 13ampere