/content/hbtbt/ae/en/search-results.html

    Unswitched Sockets

    Metaclad Plus Socket Outlet

    Discontinued

    Metaclad Plus Socket Outlets are 1 Gang Non UK with a base knockout available that suits all your needs where hard wearing performance is required.Two in one side and one in each of other three sides and One in base.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Metaclad Plus™ Socket Outlets are 1 Gang Non UK with a base knockout available .Two in one side and one in each of other three sides and One in base.MK products are made to stand up to the wear and tear of everyday use, but in some areas you need them to be even tougher. That’s why the Metalclad Plus™ range of surface mounted accessories is ideal for factories, workshops, garages and sheds. Made from heavy gauge steel they’re tough and impact resistant and they look good too. There is a wide selection of surface mounted products in the range including switchsockets with outboard rockers and light switches with wide rockers, both very useful when wearing gloves. An RCD protected socket is also available which is essential when operating power tools.

    Features & Benefits:
    • 15A, Single socket
    • 127V American style
    • Non switched
    • 3 Pin "child resistant" safety shutter stystem
    • Terminal Capacity - 3 x 2.5mm² ,2 x 4mm² or 1 x 6mm² (stranded)
    • Also available in the MK Euro range Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
    Certifications:
    • Conforms to SSA 443/1985 Clauses 2 to 13 inclusive
    • Conforms to SSA 444/1985 Clauses 2 to 6 inclusive
    • IP Rating = IP2XD
    Specifications

    Others

    • Brand
      • MK Electric
    • Current Rating
      • 15 ampere
    • Insert Color
      • White
    • Finish
      • Aluminum
    • Gangs
      • 1

    Others

    • Brand
      • MK Electric
    • Current Rating
      • 15 ampere
    • Insert Color
      • White
    • Finish
      • Aluminum
    • Gangs
      • 1
    • Brand : MK Electric
    • Current Rating : 15 ampere
    • Insert Color : White
    • Finish : Aluminum
    • Gangs : 1