/content/hbtbt/ae/en/search-results.html

    USB Charging Sockets

    K2755WHI USB Charging Module

    K2755WHI USB Charging Module by MK has single and twin switched sockets with smart dual port USB charger, unique Dynamic Device Recognition (DDR) and protection.

    Overview

    K2755WHI USB Charging Module offers the users to plug and charge any smart device optimally and safely without the need for additional plug-in chargers or socket adaptors, enhancing their user experience. Available in both British Standard and International Standard this solution eliminates the need for bulky adaptors and enables compatibility with different types of the world’s plug-in standards, making life so much easier when travelling.

    Features & Benefits:
    • Screwless, aesthetic finish
    • Contoured to blend into the wall
    • 3-Pin Child Resistant Shutter System
    Specifications

    Others

    • Terminal Capacity
      • 2.5 mm²
      • 4 mm²
      • 6 mm²
    • Current Rating
      • 13 ampere
    • Finish
      • White
    • Gangs
      • 1 volt
    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere

    Others

    • Terminal Capacity
      • 2.5 mm²
      • 4 mm²
      • 6 mm²
    • Current Rating
      • 13 ampere
    • Finish
      • White
    • Gangs
      • 1 volt
    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Terminal Capacity : 2.5 mm²|4 mm²|6 mm²
    • Current Rating : 13 ampere
    • Finish : White
    • Gangs : 1 volt
    • Brand : MK Electric
    • USB Outlets : 2
    • USB Current : 2 ampere
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    K2755WHI
    USB Charging Module, International 1 Gang, White
    K2755WHI
    USB Charging Module, International 1 Gang, White