High Current Switches
Logic Plus™ DP Switch Moulded Flush
Logic plus™ ranges offers DP switch moulded flush. These DP switch are available in 50A Double pole range with neon locator.
Logic plus™ range of switches and cooker control units suitable for the switching of all domestic, commercial and industrial appliances where higher current ratings are required, i.e. cookers, heaters, units etc. Metal units are particularly suitable for refurbishment projects. DP Switch Moulded Flush Not recommended for switching large banks of PCs. Logic Plus™ DP Switch Moulded Flush Supplied with 8 self-adhesive plastic identification labels marked hob, fan, oven, water heater, shower, air conditioner, cooker and washing machine. These DP switch are available in 50A Double pole range neon locator with marked cooker or shower.
Features & Benefits:- Douple pole switching
- 2 Gang ( vertical profile )
- Terminal capacity - 4 x 4mm², 3 x 6mm², 1 x 10mm² or 1 x 16mm²
- 3mm contact gap
- Supplied with 8 self-adhesive plastic identification labels marked hob, fan, oven, water heater, shower, air conditioner, cooker and washing machine
- C/w Neon indicator
- These switches are not recommended for switching large banks of PCs
- Flush mounting box = 886ZIC for 6mm² cables
- Flush mounting box = 878ZIC for 10mm² cables
- Surface mounting box = K2172WHI
- Conforms to IEC60669-1:2017 / BS EN60669-11999 + A2:2008
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP4X
Others
- Fixing Centers
- 120.6 millimetre
- Gangs
- 2
- Poles
- 2
- High Current
- Yes
Others
- Fixing Centers
- 120.6 millimetre
- Gangs
- 2
- Poles
- 2
- High Current
- Yes
- Gangs : 2
- Poles : 2
- High Current : Yes
- Fixing Centers : 120.6 millimetre