/content/hbtbt/ae/en/search-results.html

Power Amplifiers

200W VARIODYN® D1 Power Amplifier

Esser’s VARIODYN® D1 power amplifiers possess two independent amplifier channels, compatible with the VARIODYN® D1 System. It has protection against thermal overload and short-circuits during output. It has temperature controlled ventilation.

Overview

Esser’s VARIODYN® D1 power amplifiers possess two independent amplifier channels and 100 V toroidal core output transformers and are compatible with the VARIODYN® D1 System. The power amplifiers are controlled and monitored by the VARIODYN® D1 modules DOM4-8 (Digital Output Module) and DOM4-24. It has integrated electronic protection against thermal overload and short-circuits during output. The two AF inputs and the control input are connected to the VARIODYN® D1 DOM module via a cable.

The two 100 V outputs are connected to the VARIODYN® D1 DOM module via a cable. In the event that the included heat sink reaches a critical temperature, the relay load for this channel will be disconnected and then reconnected upon reaching a safe temperature. It has temperature controlled ventilation.

Features & Benefits:
  • Integrated electronic protection against thermal overload and short-circuits during output
  • Temperature controlled ventilation
  • Control and monitoring via DOM
  • Independent amplifier channels
Certifications:
  • IEC BS EN 60268-3
  • 55013, 55020 norms
Specifications

Others

  • Maximum Operating Humidity
    • 90 Percentage
  • Power Consumption
    • 5.2 ampere
  • Signal to Noise Ratio
    • >105 dB
  • Main Power Supply Voltage
    • 230 50/60 Hz voltage alternating current
  • Impedance
    • >20 k?
  • Indicators
    • Green Power-LED
    • Green Signal-LED
    • Red Clip-LED
    • Yellow Malfuntion/Failure/Error LED
  • Brand
    • Esser
  • Nominal Output Power
    • 200 Watt
  • Non-Linear Distortion
    • <0.08 Percentage
  • Maximum Transmission Frequency
    • 22 kHz hertz
  • Channels
    • 2
  • Communication Protocols
    • DAL millimetre
  • Tone Controls
    • 6 dB hertz
  • Minimum Transmission Frequency
    • 50 hertz

Others

  • Maximum Operating Humidity
    • 90 Percentage
  • Power Consumption
    • 5.2 ampere
  • Signal to Noise Ratio
    • >105 dB
  • Main Power Supply Voltage
    • 230 50/60 Hz voltage alternating current
  • Impedance
    • >20 k?
  • Indicators
    • Green Power-LED
    • Green Signal-LED
    • Red Clip-LED
    • Yellow Malfuntion/Failure/Error LED
  • Brand
    • Esser
  • Nominal Output Power
    • 200 Watt
  • Non-Linear Distortion
    • <0.08 Percentage
  • Maximum Transmission Frequency
    • 22 kHz hertz
  • Channels
    • 2
  • Communication Protocols
    • DAL millimetre
  • Tone Controls
    • 6 dB hertz
  • Minimum Transmission Frequency
    • 50 hertz
  • Maximum Operating Humidity : 90 Percentage
  • Power Consumption : 5.2 ampere
  • Signal to Noise Ratio : >105 dB
  • Main Power Supply Voltage : 230 50/60 Hz voltage alternating current
  • Impedance : >20 k?
  • Indicators : Green Power-LED|Green Signal-LED|Red Clip-LED|Yellow Malfuntion/Failure/Error LED
  • Brand : Esser
  • Nominal Output Power : 200 Watt
  • Non-Linear Distortion : <0.08 Percentage
  • Maximum Transmission Frequency : 22 kHz hertz
  • Channels : 2
  • Communication Protocols : DAL millimetre
  • Tone Controls : 6 dB hertz
  • Minimum Transmission Frequency : 50 hertz