/content/hbtbt/ae/en/search-results.html

    Batteries

    Power Supply Extension

    Power Supply Extensions has supplements existing panel power supply via a pluggable wiring with an additional 150 W. Two 12 V/12 Ah batteries, are located in the housing. Two 12 Ah batteries can be connected via an additional FX808314 housing.

    Overview

    Power Supply Extensions has supplements existing panel power supply via a pluggable wiring with an additional 150 W. Two 12 V/12 Ah batteries, are located in the housing. Two 12 Ah batteries can be connected via an additional FX808314 housing.

    Specifications

    Others

    • Input Voltage
      • 230

    Others

    • Input Voltage
      • 230
    • Input Voltage : 230
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list