/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    ABS Modular Back Dome

    The optional back dome LM2-PM sharing the same style with the panel, can protect the loudspeaker from the harm of any dust and falling objects, and meanwhile prevent the sound to spread to adjacent area via the ceiling cavity.

    Overview

    The optional back dome LM2-PM sharing the same style with the panel, can protect the loudspeaker from the harm of any dust and falling objects, and meanwhile prevent the sound to spread to adjacent area via the ceiling cavity.

    Features & Benefits:
    • Superior voice and music reproduction
    • Stylish design
    • Easy for installation
    • Excellent moisture-proof ability, complying to IP54 and IP55 Standard
    • Optional back dome for choice
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list