/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Annunciator Surface Box

    The Annunciator Surface Box provides for the remote mounting of one annunciator module in a surface-mount enclosure. Knockouts are provided for use with 1/ 2" (1.27 cm) conduit. The annunciator mounts directly to the ABS-1B/C without a dress plate.

    Overview

    The Annunciator Surface Box provides for the remote mounting of one annunciator module in a surface-mount enclosure. Knockouts are provided for use with 1/ 2" (1.27 cm) conduit. The annunciator mounts directly to the ABS-1B/C without a dress plate.

    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER