/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Doormaster-Smart-PAL-Telephone interface

    Discontinued

    Doormaster-Smart-PAL-Telephone interface

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    DOORMASTER-SMART-PAL-Telephone interface is used for recording the announcements via similar telephone system in VARIODYN D1 voice alarm system. Up to 4 different call circuits or areas can be addressed using the telephone system. For this purpose 1+ 4 control contacts are available for switching on and/or zone selection.

    The connection of telephone interface to VARIODYN D1 takes place via control inputs and audio input of UIM Part. No. 583331.21. 12 V operating voltage can be generated from 24 V emergency power supply with voltage converter Part No. 781336 that is available in the voice alarm system. The voltage converter can be mounted in housing Part No. 788603 on the C-rail in rack.

    The programming takes place with MFV post dial, so that the device can also be used from distance.

    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER