Housings & Hardware
DS 6750 PSTN/IP Transmission Device
The DS 6750 PSTN/IP transmission devices are used to transmit messages from hazard alarm systems via public/private PSTN communication network and as an interface to remote system such as management systems that are linked via public/private network.
The DS 6750 PSTN/IP transmission devices are used to transmit messages from hazard alarm systems via public and private PSTN communication networks and as an interface to remote system such as management systems that are linked via public or private networks. Remote parameterization and remote maintenance are made possible via this device when used in compatible hazard alarm centres.
This transmission device can be installed as an integration module in the control panel housing and there are also two housing variants available for stand-alone operation or remote installation. With this transmission devices it is possible to connect up to 2 image centres (BZ) via TCP / IP (Ethernet) and communication takes place using the VdS 2465-S2 protocol via an established TCP / IP connection. The image centre behaves towards the DS 6750 like a surveillance centre in accordance with VdS 2471 and 2465-S2.
Features & Benefits:- Central coupling via serial interface, BUS-2 and I-BUS
- Selective remote maintenance authorization
- Flexible control of the signalling relay
- AWAG voice alarm performance features Ethernet connection
- Line monitoring of the Ethernet interface
- IQ Multi-access performance features Ethernet connection
- EN 54-21 Approval
- VdS Approval