/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Electromagnetic Door Holder

    The Electromagnetic Door Holders are constructed of durable die-cast metal finished in high-lustre double chrome.

    Overview

    The Electromagnetic Door Holders are constructed of durable die-cast metal finished in high-lustre double chrome. The door holders are designed to hold self-closing swinging doors open until energized by a remote sensing device responding to smoke, heat, or flames, alarm systems, or a switch.

    When de-energized, the door holder releases the door, enabling it to swing closed to check the spread of smoke, heat, or flames. The door holder can be used in other remote door-closing applications as well

    Features & Benefits:
    • Very low current draw
    • Superior holding force and low residual magnetism
    • Durable die-cast metal
    • High lustre double chrome or brass plating
    • Dual-voltage AC or DC inputs
    • Terminal block connections
    • Single- or double-coil floor, surface, and direct mounting (no brackets required)
    • Extension and misalignment rods
    Certifications:
    • UL Listed: S2985
    • ULC Listed: R19958
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list