/content/hbtbt/ae/en/search-results.html

Housings & Hardware

End-of-Line Module

End-of-line module for the end of the VARIODYN D1 voice alarm system loudspeaker line for standard compliant monitoring, when more than 20 loudspeakers are connected to a line. The module is connected to the final loudspeaker at the end of the line.

Overview

End-of-line module for the end of the VARIODYN D1 voice alarm system loudspeaker line for standard compliant monitoring, when more than 20 loudspeakers are connected to a line. The module is connected to the final loudspeaker at the end of the line.

Features & Benefits:
  • Standard monitoring
  • Final element for 100 V of loudspeaker line in 2-wire technology
  • Different connection possibilities for optimum line adaptation (3 connections)
  • The module is sealed and has therefore an optimum humidity protection
Certifications:
  • EN 54-16
Specifications

Others

  • Brand
    • Esser
  • Product Type
    • End of Line Module Degrees Celsius

Others

  • Brand
    • Esser
  • Product Type
    • End of Line Module Degrees Celsius
  • Brand : Esser
  • Product Type : End of Line Module Degrees Celsius
Product Number
Part Number
Description
 
HN-EOL
End-of-Line Module: 29x11x40mm: 20g
HN-EOL
End-of-Line Module: 29x11x40mm: 20g
Image
SKU
Description
alt
HN-EOL
End-of-Line Module: 29x11x40mm: 20g
alt
HN-EOL
End-of-Line Module: 29x11x40mm: 20g