/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    EQDR Door Assembly

    EQDR door assemblies are for use with NOTIFIER® EQ Series cabinets. These vented doors are available in red or black, and feature two, three, or four tiers.

    Overview

    EQDR door assemblies are for use with NOTIFIER® EQ Series cabinets. These vented doors are available in red or black, and feature two, three, or four tiers.A complete cabinet assembly consists of a door, a backbox, and an optional semi-flush trim ring. For each cabinet required, order one "EQDR" door and one "EQBB" backbox.

    Certifications:
    • UL Listed: S635.
    • ULC Listed: S635.
    • CSFM: 7165-0028:0243 (NFS2-640), 7165-0028:0224 (NFS2-3030).
    • FDNY: COA#6121 (NFS2-640), COA#6114 (NFS2-3030), COA#6073
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER