/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Fixed Shelf

    Honeywell Fixed Shelf for mounting in 19in a rack with maximum load is 60kg.

    Overview

    The Honeywell Fixed Shelf for mounting in 19in a rack with maximum load is 60kg. Fits 22U, 27U and 42U racks. Suitable for 600mm deep racks. Made of steel material. Black in color.

    Features & Benefits:
    • 19in a rack mount
    • Maximum load is 60kg