/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    HHG Camera Housing

    HHG Camera housings are stylish and functional side opening enclosure that protects cameras against water and dust.Constructed of high quality die-cast aluminum, the housings offers durable, corrosion-resistant protection against the elements.

    Overview

    HHG camera housings accommodate a wide selection of Honeywell cameras with fixed and vari-focal lenses, including the High Definition IP cameras with lens. The internal dimensions cover maximum 310 x 100 x 85mm. The clamshell design and side opening allows users to install, adjust, and test the camera and lens without changing the position of the housing. HHG camera housings are IP67 rated and are equipped with an adjustable sunshield. The HHG camera housings are low cost, weather-proof and easy to install. With more concerns for easy use and various adverse conditions, the HHG camera housings offer ranges of mounting options, making these housings suitable for a wide variety of indoor and outdoor applications, including parking lots, lobbies, building entranceways, atriums, driveways, loading docks and foyers.

    Features & Benefits:
    • Side opening for quick installation
    • Integral Aluminum die casting
    • Sealed wire hole
    • IP67 weather and dust proof rating
    • External mounted optical glass for easy cleaning
    • Thermostatically controlled - heater and fan (HHG-01SHF only)
    • AC 24V input power
    • IR LED optional (one set or two sets)
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security