/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    HHM Series Mounts and Adapters

    HHM Series mounts and adapters provide a wide range of mounting options for HHCWM and HHCWM2 weatherproof housings. Their simple and durable design make them an installer’s first choice for hassle-free installation and maintenance.

    Overview

    HHM Series mounts and adapters provide a wide range of mounting options for HHCWM and HHCWM2 weatherproof housings. Their simple design and durable construction make them an installer’s first choice for hassle-free installation and maintenance. The HHMW wall-mount is constructed of sturdy but lightweight high tensile cast aluminum and can support loads of up to 33 lb (15 kg). The simple, attractive design conceals cabling and offers a full range of motion (360° pan and 90° tilt) when positioning the housing. The HHMW wall-mount can be mounted to any vertical load-bearing surface and is suitable for both indoor and outdoor applications.

    The HHMPMA2 pole-mount adapter allows the HHMW wall-mount to be installed to poles 3 to 6 inch (80 to 160 mm) in diameter, providing maximum viewing coverage even under high wind conditions. It is constructed of heavy duty steel and is rated to withstand temperatures from −58 to 122 °F (−50 to 50 °C). The HHMCJ ceiling mount is constructed of high tensile cast aluminum and can support loads of up to 22 lb (10 kg). It provides cable management, 90° pan and 180° tilt, and can be installed directly to any horizontal load-bearing surface. The HHMCJ ceiling mount is suitable for both indoor and outdoor applications.

    Features & Benefits:
    • Heavy duty construction for harsh environments
    • No exposed wiring; cabling is hidden inside mount
    • Multiple viewing angles
    • Easy to install
    • Attractive, contemporary design
    • Powder coating for corrosion resistance and protection against UV rays
    Others
    Name
    Description
    File Size
    Date
    Size
    PMA7W ANSI A Portrait
    application/pdf 38.96 KB
    4/28/2023
    38.96 KB
    HHMPMA ANSI A Portrait
    application/pdf 52.43 KB
    4/28/2023
    52.43 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    HHC12 Series Housings A&E Specs
    application/rtf 87.51 KB
    5/14/2023
    87.51 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    HHCWM Series Housing Installation Guide
    application/pdf 504.76 KB
    5/8/2023
    504.76 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HHC12 Series Housings Data Sheet
    application/pdf 69.81 KB
    5/14/2023
    69.81 KB
    HHM Series Mounts and Adapters datasheet Honeywell Systems
    application/pdf 293.81 KB
    5/14/2023
    293.81 KB
    HHM Series Housing Mount Adapters Data Sheet
    application/pdf 221.07 KB
    5/14/2023
    221.07 KB
    Name
    Description
    File Size
    Date
    Size
    HHC12 Series Housings Data Sheet
    application/pdf 69.81 KB
    5/14/2023
    69.81 KB
    PMA7W ANSI A Portrait
    application/pdf 38.96 KB
    4/28/2023
    38.96 KB
    HHMPMA ANSI A Portrait
    application/pdf 52.43 KB
    4/28/2023
    52.43 KB
    HHC12 Series Housings A&E Specs
    application/rtf 87.51 KB
    5/14/2023
    87.51 KB
    HHM Series Mounts and Adapters datasheet Honeywell Systems
    application/pdf 293.81 KB
    5/14/2023
    293.81 KB
    HHM Series Housing Mount Adapters Data Sheet
    application/pdf 221.07 KB
    5/14/2023
    221.07 KB
    HHCWM Series Housing Installation Guide
    application/pdf 504.76 KB
    5/8/2023
    504.76 KB
    Name
    Description
    File Size
    Date
    Size
    PMA7W ANSI A Portrait
    38.96 KB
    4/28/2023
    HHMPMA ANSI A Portrait
    52.43 KB
    4/28/2023
    HHC12 Series Housings A&E Specs
    87.51 KB
    5/14/2023
    HHCWM Series Housing Installation Guide
    504.76 KB
    5/8/2023
    HHC12 Series Housings Data Sheet
    69.81 KB
    5/14/2023
    HHM Series Mounts and Adapters datasheet Honeywell Systems
    293.81 KB
    5/14/2023
    HHM Series Housing Mount Adapters Data Sheet
    221.07 KB
    5/14/2023