/content/hbtbt/ae/en/search-results.html

    housings and hardware

    Network Controller and Display

    A NCD provides an enhanced 10 high definition color touchscreen and user-friendly functionality for system wide network management.

    Overview

    The Network Control Display (NCD) is the next generation of network control annunciators for NOTIFIER Systems. With a new modern contemporary design, the NCD meets today's building aesthetic needs. The intuitive color 10” touch screen provides color coded information of detailed system status and point information. The NCD is compatible with NOTIFIER INSPIRE and ONYX Series nodes such as the INSPIRE N16e/x FACPs, ACM-30 annunciator and RLD remote display as well as the ONYX NFS2-3030, NFS2-640, and NFS-320 FACPs. The NCD provides system control and display capabilities for selected or all network nodes, with updated display features to match building aesthetics and user security requirements. The NCD can be used as the primary display for for control and status capabilities on a displayless node via Direct Connect. When connected to one or more networked panels the NCD provides network control and status display capabilities.

    Features & Benefits:
    • Quick identification of event information
    • Interactive Summary Event Count Display
    • Intuitive user guidance program
    • Environmental adjustment controls to maximize LCD legibility
    • Full supervision of all inputs and network integrity
    • History Buffer (10,000 events, 3000 displayed) with history filters for report displaying
    • Up to 50 unique users and 5 different user levels
    • Custom Wallpaper
    • Configurable Network Positive Alarm Sequence (PAS) with INSPIRE N16 or Local PAS
    • Meets Canadian ULC display requirements
    • Programmable DRILL (FIRE DRILL for ULC) participation and Alarm signal ON support (ULC Specific)
    • Option to display events by zone with event count per zone (ULC Specific)
    • Support for Display and Control Center (DCC) functionality (ULC Specific)
    • Resound by primary zone assignment (ULC specific)
    • NCD language selectable from the display or configuration tool : English, Canadian French, Spanish or Portuguese
    • Option to display up to 8 input zones simultaneously with event count per zone (CAN/ULCS527 Section 20.5.1 compliant)
    • Selective participation of general zone in Resound by primary zone assignment (ULC Specific)
    • Support for ULC4th Ed Canadian Two Stage operation for Non Zoned Alarm Sequence and Zoned Alarm Sequence.
    • Supports both HVAC and FSCS modes for smoke control. A specialized firmware engine maps each smoke control equipment and its associated control/monitor modules to a virtual Smoke Control Appliance (SCA point), enabling automated control, monitoring, and state verification. Smoke Control Zones (SCZs) coordinate multiple appliances within a defined area, managing activation precedence, lockouts, and synchronized operation. This architecture minimizes logic equations, reduces programming time while maintaining the flexibility needed to meet local AHJ requirements. Supports automated periodic testing and pinpoints faulty appliances.
    • Virtual points create displayable, reportable events at the panel without requiring physical hardware that may be activated via ACM-30 or custom Action buttons or automation through a general zone or logic zone. The virtual point may also be configured to activate a general zone themselves.
    • Powerful, scalable logic engine supporting up to 2,000 boolean logic equations, each with an extended length of up to 255 characters.
    Certifications:
    • UL/ULC Listed: S635.
    • FM approved: FM23FPUS0095
    • CSFM: 7165-0028:0516
    • FDNY COA#001761
    • City of Chicago approved: Class1, Class 2
    • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
    • OSHPD Approved : OSP-0072
    • UUKL/UUKL7 Listing Smoke Control
    • ULCS527 Listed for Canadian Two stage operation
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER