/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Noise Detector

    Noise Detector

    Overview

    HN-D32N Noise Detector is designed to collect ambient noise samples and transmit them to the

    control system. The system can then automatically adjust the volume to deliver intelligible sound. It is intended for use in areas such as metro station, airport, shopping mall, where noise level varies constantly and sound clarity is of utmost importance.

    Features & Benefits:
    • Collect ambient noise from built-in microphone
    • Elegant appearance
    • Easy field installation with spring loaded clips
    • 2-core shielded cable
    • Transmission distance > 200 meters
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HN-D32N
    Ambient noise mic in speaker housing
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-HN-D32N
    HN-D32N
    Ambient noise mic in speaker housing
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-HN-D32N