/content/hbtbt/ae/en/search-results.html

    housings and hardware

    Peripheral Clip for Top Hat Rail

    Peripheral clip for top hat rail is used to connect peripheral components, such as for example analog microphones, to the VARIODYN D1.

    Overview

    Peripheral clip for top hat rail is used to connect peripheral components, such as for example analog microphones, to the VARIODYN D1. The incoming installation cable is connected directly to the installation box. Also, the cable shield of the installation cable can be connected in the adapter box. The output of the adapter box is connected directly via a pluggable power cable

    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER