/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Pole Mount Adapter

    Honeywell 30 Series mounts and accessories provide a wide range of installation options for the Honeywell 30 Series IP cameras, including a pole mount adapter.

    Overview

    Honeywell 30 Series mounts and accessories provide a wide range of installation options for the Honeywell 30 Series IP cameras, including a pole mount adapter. These series provide excellent value at an attractive price, featuring simple, clean lines, and rugged construction for a wide range of mounting options.

    The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing. All of the mounts and accessories are suitable for indoor or outdoor use. The pole mount adapter is made of die-casting aluminum. All of the mounts and accessories are powder coated to match the finish of the camera.

    Features & Benefits:
    • Low profile contemporary design
    • Economically priced
    • Easy cable feedthrough
    • Die-casting aluminum
    • Off-white powder finish
    • Indoor/ outdoor