/content/hbtbt/ae/en/search-results.html

Housings & Hardware

Red Surface Mount Base for addressable alarm devices IP65

IP65 surface mount deep base in red for addressable alarm devices

Overview

Addressable Surface Mount Base is Addressable sealed deep Waterproof Surface Mount base for detector and These bases are designed for all System Sensor 500, 200, 200+ and 200

Features & Benefits:
  • High IP Rated Red Base for AV Products
Specifications

Others

  • Product Type
    • Device Bases Degrees Celsius

Others

  • Product Type
    • Device Bases Degrees Celsius
  • Product Type : Device Bases Degrees Celsius
Others
Name
Description
File Size
Date
Size
Sirene Con Lampeggiante Indirizzate-Data Sheet
application/pdf 1.01 MB
6/1/2023
1.01 MB
Name
Description
File Size
Date
Size
Sirene Con Lampeggiante Indirizzate-Data Sheet
1.01 MB
6/1/2023
1.01 MB
Name
Description
File Size
Date
Size
Sirene Con Lampeggiante Indirizzate-Data Sheet
1.01 MB
6/1/2023
Product Number
SKUs
Image
SKU
Description
alt
WRR
Addressable Surface Mount Base, 102x61mm, 92g, Red
Image
SKU
Description
alt
WRR
Addressable Surface Mount Base, 102x61mm, 92g, Red