/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Surface‑Mount Back Box

    Surface‑Mount Back Boxes by BOSCH It is red with knockouts for half‑inch conduit and a gasket for indoor or outdoor applications.

    Overview

    Surface‑Mount Back Boxes its measuring 13.3 cm (5.25 in.) square by 6.7 cm (2.625 in.) deep. It is red with knockouts for half‑inch conduit and a gasket for indoor or outdoor applications.

    Certifications:
    • UCST: Audible Signal Appliances, General Signal (UL464)
    • ULSZ: Audible Signal Appliances (UL464)
    • UUMW: Speakers and Amplifiers for Fire Protective Signalling Systems (UL1480, UL1711, UL2043),
    • UVAV: Visual Signalling Appliances for Fire Protective Signalling Systems (UL1638)
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IOB-R
    Surface‑Mount Back Box, 13.3 cm-5.25 in, Square, 6.7 cm-2.625 in. Deep, Red
    IOB-R
    Surface‑Mount Back Box, 13.3 cm-5.25 in, Square, 6.7 cm-2.625 in. Deep, Red