/content/hbtbt/ae/en/search-results.html

Housings & Hardware

VESDA 19” Sub rack Enclosure

The VESDA 19inch Sub rack Enclosure is designed to house up to 12 display and/or programmer modules, VESDAnet sockets, or relay only modules in a wide variety of confi gurations to suit the particular requirements of a site.

Overview

The VESDA 19inch Sub rack Enclosure is designed to house up to 12 display and/or programmer modules, VESDAnet sockets, or relay only modules in a wide variety of confi gurations to suit the particular requirements of a site.

Features & Benefits:
  • Dual hinged glass door provides easy access to VESDA modules and termination boards
  • Second door provides access to the termination boards
  • Designed for easy mounting
  • Multiple knock-outs for easy cable entry
  • Holds up to 3 sub racks
  • Full size, lockable window and door
Data Sheet
Name
Description
File Size
Date
Size
VESDA 19" Subrack Enclosure Data Sheet
application/pdf 229.48 KB
5/14/2023
229.48 KB
Name
Description
File Size
Date
Size
VESDA 19" Subrack Enclosure Data Sheet
application/pdf 229.48 KB
5/14/2023
229.48 KB
Name
Description
File Size
Date
Size
VESDA 19" Subrack Enclosure Data Sheet
229.48 KB
5/14/2023