/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Wall Mount Horn

    The System Sensors offers the most versatile and easy-to-use line of horns, strobes, and horn strobes in the industry. With white and red plastic housings, wall and ceiling mounting options, and plain and FIRE-printed devices.

    Overview

    The System Sensor line of notification devices offers the most flexible and easy-to-use line of horns, strobes, and horn strobes in the industry. With red housing, universal fire symbol and a ceiling mount accessory available these devices can meet virtually any application. They also mount to a wide variety of back box sizes to offer the most flexibility in installation.

    This line of devices features a wide variety of features that simplifies installations. The mounting plate allows the devices to be compatible with a wide range of back box sizes. Settings for the strobe and horn are done using easy to set rotary switches on the back of the device. Synchronization is achieved without the use of additional modules; when powered with a filtered DC source, the strobe portion is capable of self-synchronization for 30 minutes per NFPA 72.

    Devices work on 24 volts DC or full wave rectified power. Three candela options are available for the strobe. On the horn strobe model, high and low volume are options for the horn as well as a continuous tone or temporal 3 output. The mini horn model has a continuous tone output and one volume setting.

    Available accessories include a round trim ring to adapt the wall device for ceiling mount applications. Simply install the round ring over the square device for a perfect fit on the ceiling. An adapter plate is also available for the mini horn. It fits to a wider range of back boxes and fits with the family look of the horn strobe and strobe devices.

    Features & Benefits:
    • Mounting plate included for compatibility with a wide range of back box sizes
    • Three field selectable candela settings: 15, 75, and 115
    • Easy to use rotary dials for selection of candela and horn settings
    • Built in synchronization feature keeps strobes in sync for up to 30 minutes
    • Strobes Listed to UL 1638; Horns Listed to UL 464
    • Horn settings on the horn strobe model include high and low volume, continuous or temporal 3 tone
    • Round trim ring available for ceiling mount applications
    • Universal Fire symbol is language independent
    • Trim plate allows mini horn to mount to a variety of back boxes and fit aesthetically with the horn strobe and strobe.
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER