/content/hbtbt/ae/en/search-results.html

    Monitors

    16 Control Channel Card

    Control Channel Card by Honeywell Industrial Fire has 16 non-monitored 250-mA outputs. It is widely used for controls and direct hardwiring or in conjunction with a 16-relay card (S81-T8007-2).

    Overview

    Control Channel Card by Notifier has 16 non-monitored 250-mA outputs. It is widely used for controls and direct hardwiring or in conjunction with a 16-relay card (S81-T8007-2).

    Features & Benefits:
    • Non-redundant
    • Hot-swap
    • SMD technology multilayer circuit
    • Software-configurable operating mode
    • Communication management by FPGA
    • Internal logic management by micro-controller
    • Front plug-in on 19” rack, with locking screws
    Specifications

    Others

    • Brand
      • Honeywell Industrial Fire

    Others

    • Brand
      • Honeywell Industrial Fire
    • Brand : Honeywell Industrial Fire
    Others
    Name
    Description
    File Size
    Date
    Size
    F5002 16-Control Channel Card With Open Collector Outputs Data Sheet
    application/pdf 390.62 KB
    8/4/2023
    390.62 KB
    Name
    Description
    File Size
    Date
    Size
    F5002 16-Control Channel Card With Open Collector Outputs Data Sheet
    application/pdf 390.62 KB
    8/4/2023
    390.62 KB
    Name
    Description
    File Size
    Date
    Size
    F5002 16-Control Channel Card With Open Collector Outputs Data Sheet
    390.62 KB
    8/4/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    F5002
    EN 16 NON-MONITORED OUTPUTS
    F5002
    EN 16 NON-MONITORED OUTPUTS