/content/hbtbt/ae/en/search-results.html

    Monitors

    300 Series Dual Monitor Module

    Dual Monitor Modules are intended for use in intelligent, two-wire systems. They offer two independent two-wire initiating device circuits at two separate, consecutive addresses. They are capable of monitoring normally open contact fire alarm.

    Overview

    Dual Monitor Modules provides two Style B (Class B) IDC circuits ONLY. Style D (Class A) IDC circuits are NOT supported in any application. They have a single panel controlled LED. They automatically assigns itself to two addressable points, starting with the original address. If one of the devices within the group has new information, the panel CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of other design protocols

    Features & Benefits:
    • Redundant protocol for added protection
    • Configurable for Class B operation
    • External supply voltage monitoring
    • Can power one 24V or two 12V solenoids
    • SEMS screws for easing wiring
    • Panel controlled status LED
    • Analog communications
    • Rotary address switches
    • Low standby current
    • Mounts in standard 4in (10.16cm) junction box
    • Flash Scan operation
    Certifications:
    • UL: S1570
    • ULC: S8643
    • MEA: 457-99-E Vol. 3
    • FDNY: COA #6036
    • FM Approved
    • CSFM: 7165-0554:0153
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    application/pdf 165.09 KB
    5/14/2023
    165.09 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    M300(A) Monitor Module, C304(A) Control Module, & I300(A)
    application/pdf 207.1 KB
    5/11/2023
    207.1 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    application/pdf 165.09 KB
    5/14/2023
    165.09 KB
    M300(A) Monitor Module, C304(A) Control Module, & I300(A)
    application/pdf 207.1 KB
    5/11/2023
    207.1 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    165.09 KB
    5/14/2023
    MS-9200 Details (cabinet, modules, etc) Drawing
    130.37 KB
    4/28/2023
    MS-9200 Details (cabinet, modules, etc) Drawing
    130.37 KB
    4/28/2023
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    M300(A) Monitor Module, C304(A) Control Module, & I300(A)
    207.1 KB
    5/11/2023
    New Addressable Devices & Detector Sensitivity Supplement
    39.96 KB
    5/11/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list