/content/hbtbt/ae/en/search-results.html

    Monitors

    300 Series Interface Module

    Interface Modules are intended for use in intelligent, addressable systems where individual address of each module is selected using built-in rotary switches. They allows intelligent panels to monitor two wire conventional smoke detectors.

    Overview

    Interface Modules uses one of the available module addresses on an SLC loop. They responds to regular polls from the control panel and reports its type and the status (open/normal/short) of Initiating Device Circuit (IDC). A flashing LED indicates that the module is in communication with the control panel. The LED latches steady on alarm.

    Features & Benefits:
    • Supports compatible two-wire smoke detectors
    • Supervises IDC wiring and connection of external power source
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring
    • LED flashes during normal operation; this is a programmable option
    • LED latches steady to indicate alarm on command from control panel
    Certifications:
    • UL: S1570
    • ULC: S1570
    • FM Approved
    • CSFM: 7300-0554:131
    • MEA: 130-00-E
    • FDNY: COA
    Specifications

    Others

    • Product Type
      • Single Zone Module
    • Brand
      • System Sensor

    Others

    • Product Type
      • Single Zone Module
    • Brand
      • System Sensor
    • Product Type : Single Zone Module
    • Brand : System Sensor
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    M302(A) Two-Wire Conventional Detector Monitor Modules
    application/pdf 88.87 KB
    5/11/2023
    88.87 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    M302(A) Two-Wire Conventional Detector Monitor Modules
    application/pdf 88.87 KB
    5/11/2023
    88.87 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    M302(A) Two-Wire Conventional Detector Monitor Modules
    88.87 KB
    5/11/2023
    New Addressable Devices & Detector Sensitivity Supplement
    39.96 KB
    5/11/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list