/content/hbtbt/ae/en/search-results.html

    Monitors

    300 Series Miniature Monitor Module

    Mini Monitor Modules are installed in a single-gang junction directly behind the monitored unit. Their small size and light weight allow it to be installed without rigid mounting. Mini Modules are intended for use in intelligent, two-wire systems.

    Overview

    Mini Monitor Modules are used to monitor a single device or a zone of four-wire smoke detectors, manual fire alarm pull stations, water flow devices, or other normally-open dry-contact devices. They are used to monitor normally-open supervisory devices with special supervisory indication at the control panel. Monitored circuit/device is wired as an NFPA Style B (Class B) Initiating Device Circuit. A 47K ohm End-of-Line Resistor terminates the circuit.

    Features & Benefits:
    • Built-in type identification automatically identifies this device as a monitor module to the panel
    • Powered directly by two-wire SLC loop. No additional power required
    • High noise (EMF/RFI) immunity
    • Tinned, stripped leads for ease of wiring
    Certifications:
    • UL: S1570
    • ULC: S1570
    • FM Approved
    • CSFM: 7300-0554:131
    • MEA: 130-00-E
    • FDNY: COA
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    application/pdf 165.09 KB
    5/14/2023
    165.09 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    M301 & M301A Addressable Monitor Modules
    application/pdf 30.92 KB
    5/11/2023
    30.92 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MS-9200 Addressable Modules Data Sheet
    application/pdf 113.17 KB
    5/14/2023
    113.17 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    application/pdf 165.09 KB
    5/14/2023
    165.09 KB
    M301 & M301A Addressable Monitor Modules
    application/pdf 30.92 KB
    5/11/2023
    30.92 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Addressable Modules Data Sheet
    application/pdf 113.17 KB
    5/14/2023
    113.17 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    165.09 KB
    5/14/2023
    MS-9200 Details (cabinet, modules, etc) Drawing
    130.37 KB
    4/28/2023
    MS-9200 Details (cabinet, modules, etc) Drawing
    130.37 KB
    4/28/2023
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    M301 & M301A Addressable Monitor Modules
    30.92 KB
    5/11/2023
    New Addressable Devices & Detector Sensitivity Supplement
    39.96 KB
    5/11/2023
    MS-9200 Addressable Modules Data Sheet
    113.17 KB
    5/14/2023