/content/hbtbt/ae/en/search-results.html

    Monitors

    300 Series Monitor Module

    Monitor Modules are intended for use in intelligent, two-wire systems where the individual address of each module is selected using the built-in rotary switches. They offer either two-wire or four-wire fault-tolerant Initiating Device Circuit (IDC).

    Overview

    Monitor Modules use to monitor a zone of four-wire smoke detectors, manual fire alarm pull stations, water flow devices, or other normally open dry-contact alarm activation devices. They are used to monitor normally-open supervisory devices with special supervisory indication at the control panel. Monitored circuit may be wired as an NFPA Style B (Class B) or Style D (Class A) Initiating Device Circuit. A 47K ohm End-of-Line Resistor (provided) terminates the Style B circuit.

    Features & Benefits:
    • Built-in type identification automatically identifies this device as a monitor module to the control panel
    • Powered directly by two-wire SLC loop. No additional power required
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring
    • LED flashes green during normal operation and latches on steady red to indicate alarm
    Certifications:
    • UL: S1570
    • ULC: S1570
    • FM Approved
    • CSFM: 7300-0554:131
    • MEA: 130-00-E
    • FDNY: COA
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    application/pdf 165.09 KB
    5/14/2023
    165.09 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    M300(A) Monitor Module, C304(A) Control Module, & I300(A)
    application/pdf 207.1 KB
    5/11/2023
    207.1 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    application/pdf 165.09 KB
    5/14/2023
    165.09 KB
    M300(A) Monitor Module, C304(A) Control Module, & I300(A)
    application/pdf 207.1 KB
    5/11/2023
    207.1 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    MS-9200 Details (cabinet, modules, etc) Drawing
    image/vnd.dwg 130.37 KB
    4/28/2023
    130.37 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    M300, M301 monitor modules, I300 isolator module and Model C300 and C304 control modules Listing
    165.09 KB
    5/14/2023
    MS-9200 Details (cabinet, modules, etc) Drawing
    130.37 KB
    4/28/2023
    MS-9200 Details (cabinet, modules, etc) Drawing
    130.37 KB
    4/28/2023
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    M300(A) Monitor Module, C304(A) Control Module, & I300(A)
    207.1 KB
    5/11/2023
    New Addressable Devices & Detector Sensitivity Supplement
    39.96 KB
    5/11/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list