/content/hbtbt/ae/en/search-results.html

    Monitors

    Apollo Switch Monitor

    Apollo Switch Monitor

    Overview
    The Eltek Apollo Switch Monitor is polarity dependent and connects to the fire loop at input L + and L-. The address is programmed via the DIP switch on the device itself. Fire resistance of 1K and warning resistance of 10K are connected to input IP+ and IP -20K is the end resistor (EOL). Opportunity for MCP priority by setting DIP switch 9 to position, also, a built-in alarm delay of 30 seconds can be set with DIP switch 10. For functions other than Switch monitor, Zone monitor or Output Unit is used.Features & Benefits:
    • Fire resistance of 1K
    • Warning resistance of 10K
    • A built-in alarm delay of 30 seconds
    Specifications

    Others

    • Brand
      • Eltek
    • Product Type
      • Switch Monitor

    Others

    • Brand
      • Eltek
    • Product Type
      • Switch Monitor
    • Brand : Eltek
    • Product Type : Switch Monitor