/content/hbtbt/ae/en/search-results.html

    Monitors

    F5002 Control Channel Card

    F5002 card has 16 non-monitored 250-mA outputs. It is widely used for controls and direct hardwiring or in conjunction with a 16-relay card (S81-T8007-2)

    Overview

    F5002 card has 16 non-monitored 250-mA outputs. It is widely used for controls and direct hardwiring or in conjunction with a 16-relay card (S81-T8007-2). The card F5002 can be connected to a 16 relay card T8007-2 through the CCT1 connector wired to terminals BR5 or directly with flat cable connected on J1.

    Features & Benefits:
    • Can be paired with T8007-2 relay card, with contacts free of tension
    • Can be paired with the CCT1 plug cable to supply 16 open collector outputs allowed to manage LEDs and non-monitored loads
    • Non-redundant
    • Hot-swap
    • 250 mA per output
    • Software-configurable operating mode
    • Communication management by FPGA
    • Internal logic management by micro-controller
    • SMD technology multilayer circuit
    • Front plug-in on 19” rack, with locking screws
    Specifications

    Others

    • Product Type
      • I/O Module
    • Brand
      • Honeywell Industrial Fire

    Others

    • Product Type
      • I/O Module
    • Brand
      • Honeywell Industrial Fire
    • Product Type : I/O Module
    • Brand : Honeywell Industrial Fire
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list