/content/hbtbt/ae/en/search-results.html

    Monitors

    M200 Series Dual Input or Monitor Module

    System Sensor offers a range of M200 series Dual Input or Monitor Modules equipted with two supervised input device circuits for monitoring normally open dry contact alarm of activation devices.

    Overview

    M200 Series Dual Input or Monitor Modules are dual channel module used for the monitoring of normally open contact fire alarm and supervisory devices. It has two tri-colour LED's, one referring to each channel. Each LED can be set by panel command to pulse green each time the module channel is polled. In case of an alarm the panel can switch the red indicator on continuously. The Yellow LED is controlled by the module and blinks to indicate an open circuit on the input circuit. This fault indication is always overridden by a panel command to turn the red LED on.

    Certifications:
    • EN54-17
    • EN54-18
    Others
    Name
    Description
    File Size
    Date
    Size
    MI-DMM2I Modul f�r den DXc - Ringbus
    application/pdf 615.76 KB
    5/14/2023
    615.76 KB
    Certificados y copias compulsadas de resoluciones Product Bulletin
    application/pdf 313.56 KB
    6/9/2006
    313.56 KB
    M720 Modul der Serie OPAL
    application/pdf 615.76 KB
    5/14/2023
    615.76 KB
    Name
    Description
    File Size
    Date
    Size
    MI-DMM2I Modul f�r den DXc - Ringbus
    application/pdf 615.76 KB
    5/14/2023
    615.76 KB
    Certificados y copias compulsadas de resoluciones Product Bulletin
    application/pdf 313.56 KB
    6/9/2006
    313.56 KB
    M720 Modul der Serie OPAL
    application/pdf 615.76 KB
    5/14/2023
    615.76 KB
    Name
    Description
    File Size
    Date
    Size
    MI-DMM2I Modul f�r den DXc - Ringbus
    615.76 KB
    5/14/2023
    Certificados y copias compulsadas de resoluciones Product Bulletin
    313.56 KB
    6/9/2006
    M720 Modul der Serie OPAL
    615.76 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list