/content/hbtbt/ae/en/search-results.html

    Monitors

    M201E Input/Output Module

    The M201E provides a single output that can be switched when commanded by a fire alarm control panel. In the supervised mode, the M201E supervises the wiring to the load devices.

    Overview

    The M201E provides a single output that can be switched when commanded by a fire alarm control panel. In the supervised mode, the M201E supervises the wiring to the load devices. Upon command from the fire alarm control panel, the M201E switches an external power supply to operate these devices, while de-activating the load supervision. The M200 series of modules are a family of microprocessor controlled interface devices permitting the monitoring and/or control of auxiliary devices. M210E single channel input module provides single channel monitoring of normally open contact fire alarm and supervisory devices. The M210E has a single tri-colour green/red/yellow LED, which can be set by panel command to pulse green each time the module is polled. In case of an alarm the panel can switch the red indicator on continuously. The Yellow LED is controlled by the module and blinks to indicate an open circuit on the input circuit. This fault indication is overridden by a panel command to turn the red LED on.

    Features & Benefits:
    • Common mechanical platform for box, panel and DIN rail mount versions
    • Tri-colour LEDs
    • Built-in short circuit isolators
    • Decade address switches visible and selectable in two planes
    • Wide angle LED visibility
    Certifications:
    • BOSEC Approved: TCC 2 - K 466-e
    • GEA GEI 1 1-082 and CEA GEI 1-084
    • LPCB Approved
    • VdS Approved
    Others
    Name
    Description
    File Size
    Date
    Size
    MI-DCMO Modul f�r den DXc - Ringbus
    application/pdf 614.65 KB
    5/14/2023
    614.65 KB
    Certificados y copias compulsadas de resoluciones Product Bulletin
    application/pdf 313.56 KB
    6/9/2006
    313.56 KB
    M701-240-DIN Modul der Serie OPAL
    application/pdf 621.2 KB
    5/14/2023
    621.2 KB
    M701-240-KO Modul der Serie OPAL
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    MI-D240CMO-KO Modul f�r den DXc - Ringbus
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    Name
    Description
    File Size
    Date
    Size
    MI-DCMO Modul f�r den DXc - Ringbus
    application/pdf 614.65 KB
    5/14/2023
    614.65 KB
    Certificados y copias compulsadas de resoluciones Product Bulletin
    application/pdf 313.56 KB
    6/9/2006
    313.56 KB
    M701-240-DIN Modul der Serie OPAL
    application/pdf 621.2 KB
    5/14/2023
    621.2 KB
    M701-240-KO Modul der Serie OPAL
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    MI-D240CMO-KO Modul f�r den DXc - Ringbus
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    Name
    Description
    File Size
    Date
    Size
    MI-DCMO Modul f�r den DXc - Ringbus
    614.65 KB
    5/14/2023
    Certificados y copias compulsadas de resoluciones Product Bulletin
    313.56 KB
    6/9/2006
    M701-240-DIN Modul der Serie OPAL
    621.2 KB
    5/14/2023
    M701-240-KO Modul der Serie OPAL
    621.9 KB
    5/14/2023
    MI-D240CMO-KO Modul f�r den DXc - Ringbus
    621.9 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list