/content/hbtbt/ae/en/search-results.html

    Monitors

    M221E Input Output Module

    M221E Input Output Modules provides dual channel monitoring of normally open contact fire alarm and supervisory devices, and also provides single pole changeover contacts for the control of auxiliary devices such as fire shutters.

    Overview

    The System Sensor Analogue Addressable Dual Input Single Output Module M221E supervises two input circuits from external devices and also provides an unmonitored single pole volt-free changeover contact for external devices. Input channels are capable of both latched and analogue supervision there are three separate latched states Normal, Open-Circuit and Combined Alarm/Short. The analogue supervision continuously monitors the supervised circuit, returning a signal proportional to the circuit resistance.

    Features & Benefits:
    • Two inputs
    • Tri-colour LEDs with wide viewing angle
    • Built-in short-circuit isolator
    Certifications:
    • EN54-17: 2005
    • CE
    • EN54-18: 2005
    Others
    Name
    Description
    File Size
    Date
    Size
    MI-D2ICMO Modul f�r den DXc - Ringbus
    application/pdf 615.94 KB
    5/14/2023
    615.94 KB
    Certificados y copias compulsadas de resoluciones Product Bulletin
    application/pdf 313.56 KB
    6/9/2006
    313.56 KB
    M721 Modul der Serie OPAL
    application/pdf 615.94 KB
    5/10/2023
    615.94 KB
    Name
    Description
    File Size
    Date
    Size
    MI-D2ICMO Modul f�r den DXc - Ringbus
    application/pdf 615.94 KB
    5/14/2023
    615.94 KB
    Certificados y copias compulsadas de resoluciones Product Bulletin
    application/pdf 313.56 KB
    6/9/2006
    313.56 KB
    M721 Modul der Serie OPAL
    application/pdf 615.94 KB
    5/10/2023
    615.94 KB
    Name
    Description
    File Size
    Date
    Size
    MI-D2ICMO Modul f�r den DXc - Ringbus
    615.94 KB
    5/14/2023
    Certificados y copias compulsadas de resoluciones Product Bulletin
    313.56 KB
    6/9/2006
    M721 Modul der Serie OPAL
    615.94 KB
    5/10/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list