/content/hbtbt/ae/en/search-results.html

    Monitors

    Monitor Modules with Flash Scan®

    The Monitor Module are intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Overview

    The Monitor Module are intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. It provides either a two-wire or four-wire fault-tolerant Initiating Device Circuit (IDC) for normally-open-contact fire alarm and supervisory devices. The module has a panel-controlled LED indicator.

    The M300MJ can be used to replace M500MJ modules in existing systems. Each M300MJ uses one of the available module addresses on an SLC loop. It responds to regular polls from the control panel and reports its type and the status (open/normal/short) of its Initiating Device Circuit (IDC). A flashing LED indicates that the module is in communication with the control panel. The LED latches steady on alarm (subject to current limitations on the loop).

    Features & Benefits:
    • Built-in type identification automatically identifies this device as a monitor module to the control panel
    • Powered directly by two-wire SLC loop. No additional power required
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring
    • Direct-dial entry of address
    • LED flashes green during normal operation and latches on steady red to indicate alarm
    Certifications:
    • UL: S1570
    • ULC: S8643
    • FM Approved
    • CSFM: 7165-0554:0153 (with IFC2-640, IFC-320), 7165- 0554:0149 (with IFC2-3030)
    • MEA: 457-99-E Vol. 3
    • FDNY: COA #6036 (with IFC2-640, IFC-320), COA#6053 (with IFC2-3030)
    Specifications

    Others

    • Brand
      • Johnson Controls
    • Product Type
      • Monitor Module

    Others

    • Brand
      • Johnson Controls
    • Product Type
      • Monitor Module
    • Brand : Johnson Controls
    • Product Type : Monitor Module