/content/hbtbt/ae/en/search-results.html

    Monitors

    Multiple Input-output Module

    Multi Input-Output Modules are capable of replacing two Class B monitor modules and two individual relay control modules on an intelligent fire alarm Loop. They have a panel controlled status LED and rotary address switches.

    Overview

    Multi Input-Output Modules are mounts in standard 4˝ junction box. They have a 2 monitor inputs and 2 relay outputs. They are capable of replacing two Class B monitor module, each monitor input is intended to interface between a fire alarm control panel and one or more devices. Each relay output is intended for Form C switching applications which don’t require wiring supervision for the load circuit.

    Features & Benefits:
    • SEMS screws for easing wiring
    • Panel controlled status LED
    • Analog communications
    • Rotary address switches
    • Low standby current
    • Mounts in standard 4in junction box
    Certifications:
    • UL Approved
    • ULC Approved
    • FM Approved
    Specifications

    Others

    • Brand
      • System Sensor
    • Product Type
      • Input/Output Module

    Others

    • Brand
      • System Sensor
    • Product Type
      • Input/Output Module
    • Brand : System Sensor
    • Product Type : Input/Output Module