/content/hbtbt/ae/en/search-results.html

    Monitors

    NFXI-MM10: ten channel inout module; NFX-MM1M: mini-module inout module

    NFXI-MM10: provides an interface with normally open contact devices. The supervised state: normal, open circuit fault or short circuit alarm is sent back to the control panel; NFX-MM1M: miniaturized inout module with isolator with supervised inout

    Overview

    Mini Module will interface with contact devices such as security contacts, sprinkler flow switches and call points. It monitors the cable in the same way as a non-addressable zone, using an end of line resistor on a two wire circuit.

    In addition to transmitting the supervised state of the monitored device (normal, open, or short), the full analogue supervision measurement is sent back to the panel. The compact size allows it to fit inside devices or junction boxes behind devices. Its size and light weight allows it to be installed without the need to be rigidly mounted.

    Features & Benefits:
    • Uses Opal protocol (up to 159 addresses)
    • Individual Tri-Colours LED indicators
    • Controllable Isolation
    • Unused addresses may be disabled
    • Rotary address switches
    • Class B operation
    • Removable plug–in terminal blocks
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    NOTIFIER Interfaces Datasheet
    application/pdf 3.75 MB
    11/2/2023
    3.75 MB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
    application/pdf 15.32 MB
    11/20/2023
    15.32 MB
    Centrale 2 Loop-Drawings and Diagrams
    application/pdf 4.64 MB
    11/20/2023
    4.64 MB
    Name
    Description
    File Size
    Date
    Size
    NOTIFIER Interfaces Datasheet
    application/pdf 3.75 MB
    11/2/2023
    3.75 MB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
    application/pdf 15.32 MB
    11/20/2023
    15.32 MB
    Centrale 2 Loop-Drawings and Diagrams
    application/pdf 4.64 MB
    11/20/2023
    4.64 MB
    Name
    Description
    File Size
    Date
    Size
    NOTIFIER Interfaces Datasheet
    3.75 MB
    11/2/2023
    Sistemas Analogicos Catalog
    3.81 MB
    4/1/2013
    Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
    15.32 MB
    11/20/2023
    Centrale 2 Loop-Drawings and Diagrams
    4.64 MB
    11/20/2023