Monitors
Notifier Firephone Module
Intelligent addressable firephone control module, the FTM-1 provides the Fire Alarm Control Panel capability to monitor and control a circuit of up to two firefighter phones.
Intelligent addressable firephone control module, the FTM-1 provides the Fire Alarm Control Panel capability to monitor and control a circuit of up to two firefighter phones. This module is used to connect a remote firefighter telephone to a centralized telephone console.
Features & Benefits:- Built-in type identification automatically identifies itself to the control panel
- Supports two firefighter telephones in either NFPA Style Y or Style Z (Fault Tolerant) telephone circuits
- SEMS screws with clamping plates for ease of wiring
- Direct-dial entry of address: 01 – 159
- LED indication for normal or off normal indication
- Normal Operating Voltage: 15 to 32 V DC
- Maximum Current Draw: 7.5 mA (LED on)
- Temperature Range: 32F to 120F (0C to 49C).
- UL Listed: S635
- FM Approved
- CSFM: 7300-1653:0182, 7165-0028:0224, 7165-0028:0243
- FDNY: COA #6065, #6067
Others
- Product Type
- Fire Phone Module Degrees Celsius
Others
- Product Type
- Fire Phone Module Degrees Celsius
- Product Type : Fire Phone Module Degrees Celsius