Monitors
Relay Module
Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.
Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.
Features & Benefits:- Supports compatible two-wire smoke detectors
- Supervises IDC wiring and connection of external power source
- High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring. Direct-dial entry of address: 01 – 159 on Flash Scan loops, 01 – 99 on CLIP loops
- LED flashes during normal operation; this is a programmable option
- LED latches steady to indicate alarm on command from control panel
- UL: S470
- ULC: S7567
- FM Approved
- CSFM: 7300-1130:115, 7300-1130:218
Others
- Product Type
- Module Degrees Celsius
Others
- Product Type
- Module Degrees Celsius
- Product Type : Module Degrees Celsius