/content/hbtbt/ae/en/search-results.html

    Monitors

    Releasing Control Module

    Discontinued

    Releasing Control Modules are specifically designed for fire suppression releasing applications in FlashScan® systems. They release Power to the agent solenoid which runs through the module for full-time monitoring and supervision.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Releasing Control Module uses a redundant protocol; the module must be armed with a pair of signals in order to activate. They will then enter a 3-second window awaiting a pair of confirmation signals. If no confirmation is received, the modules will automatically reset. they also supervises the wiring to the connected load and reports the status to the panel as Normal, Open, or Short Circuit. The modules have two pairs of output termination points available for fault-tolerant wiring and a panel-controlled LED indicator.

    Features & Benefits:
    • Redundant protocol for added protection
    • Configurable for Class A or Class B operation
    • External supply voltage monitoring
    • Can power one 24V or two 12V solenoids
    • SEMS screws for easing wiring
    • Panel controlled status LED
    • Analog communications
    • Rotary address switches
    • Low standby current
    • Mounts in standard 4in (10.16cm) junction box
    • Flash Scan operation
    Certifications:
    • UL Listed: S1570
    • ULC Listed: S1570 (M300CJ-RELA)
    • FM Approved
    • CSFM: 7300-0554:158
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor