/content/hbtbt/ae/en/search-results.html

    Monitors

    Sprinkler Control Box

    Eltek sprinkler control box with address, IQ8Quad is used to connect a pressure switch (flow switch) from sprinkler systems for alarm at the fire station when a sprinkler is triggered.

    Overview

    The Eltek sprinkler control box with address, IQ8Quad is used to connect a pressure switch (flow switch) from sprinkler systems for alarm at the fire station when a sprinkler is triggered. It has a key switch for switching off sprinklers in connection with maintenance or testing. When switched off, there is no alarm at the fire station, and the circuit breaker can thus be tested locally. This has an LED for alarm, switch-off and received signal from flow switch during a test. The sprinkler control box can also monitor the sprinkler main stop valve (NC).

    Features & Benefits:
    • IO8Quad
    • Does not require the supply of external 24V
    • Built-in insulator
    • Addressable and conventional type
    • Key-operated switch-off of monitoring
    • Status indication LEDs
    Certifications:
    • IP40 Rated
    Specifications

    Others

    • Brand
      • Eltek
    • Product Type
      • Sprinkler Interface Unit

    Others

    • Brand
      • Eltek
    • Product Type
      • Sprinkler Interface Unit
    • Brand : Eltek
    • Product Type : Sprinkler Interface Unit
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list