/content/hbtbt/ae/en/search-results.html

    Monitors

    Switch Query Module

    Switch Query Modules are bus-compatible light switch query module which can be used for a joint switching of emergency and general lighting as well as for 1-, 2- or 3-phase mains monitoring.

    Overview

    Switch Query Modules are bus-compatible light switch query module which can be used for a joint switching of emergency and general lighting as well as for 1-, 2- or 3-phase mains monitoring. When connected to the multi-bus RS485 of the microControl plus emergency lighting system, it transmitsswitch commands to the respective circuits. The modules and the microControl plus systems are connected in series and/or star-wired via screened 4-core data line; up to 15 of these modules can be connected via this line as one of the available addresses.

    Features & Benefits:
    • Reverse polarity tolerant control inputs for the query of switch positions
    • 2 COM-Port-interfaces for feed-through and/or star wiring
    • Integrated repeater function for COM-Port2
    Specifications

    Others

    • Product Type
      • Switch Query Module

    Others

    • Product Type
      • Switch Query Module
    • Product Type : Switch Query Module
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list