/content/hbtbt/ae/en/search-results.html

    Monitors

    VESDA-E Analytic Relay Module

    VESDA-E Analytics Relay Modules offers notification of an analytics event detected by a VESDA-E aspirating smoke detector with Analytics capability to third party devices, via relays.

    Overview

    VESDA-E Analytics Relay Modules offers notification of an analytics event detected by a VESDA-E aspirating smoke detector with Analytics capability to third party devices, via relays. The Analytics Relay Module outputs can be integrated with HVAC systems for environmental control. The Analytics Relay Module contains seven relays which change state in response to an event. Relay state changes are controlled by the analytics server and communicated to the Analytics Relay Module via the detector, over VESDAnet.

    Features & Benefits:
    • Notification to third party devices of analytics events detected by VESDA-E detectors, via relays
    • Compatible with Xtralis Xapps DieselTrace, DustTrace and WireTrace Analytics
    • Fault monitoring of detector and analytics server
    • Communication with VESDA-E detectors using VESDAnet
    • Designed for easy mounting
    Certifications:
    • CE
    Specifications

    Others

    • Product Type
      • Relay Module

    Others

    • Product Type
      • Relay Module
    • Product Type : Relay Module
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list