Annunciators & Keypads
NCD Network Control Display
Network Control Display requires a network communications module for networking. In direct connect applications, the NCM is not required.
The Network Control Displays (NCD) are the next generation of network control annunciators for the network. With a new modern contemporary design, the NCD meets todays building aesthetic needs. The intuitive 1024x600 10” colour touch screen provides colour coded information of detailed system status and point information. It is compatible with ONYX Series nodes such as the NFS2-3030, NFS-320, and NFS2-640 fire alarm control panels, as well as the NCA-2.
Features & Benefits:- Interactive Summary Event Count display and event handling
- Intuitive user guidance program
- Fully programmable node-mapping subsystem
- Environmental adjustment controls to maximize display legibility
- Colour coded Icon based event notification
- Can be used as FACP primary display
- Event vectoring for quick viewing of event groups
- Virtual alphanumeric QWERTY keypad and numeric keypad displays when data input is needed
- Control ON/OFF for networked ONYX series panel control points
- Read Status networked ONYX series panel points and zones
- Up to 50 unique users and 5 different user levels
Others
- Maximum Operating Humidity
- 85 Percentage
- Brand
- Notifier
- Light Bulb Type
- LED
- Product Type
- Network
- Network Control Display
Others
- Maximum Operating Humidity
- 85 Percentage
- Brand
- Notifier
- Light Bulb Type
- LED
- Product Type
- Network
- Network Control Display
- Maximum Operating Humidity : 85 Percentage
- Brand : Notifier
- Light Bulb Type : LED
- Product Type : Network|Network Control Display