Emergency Voice / Alarm Communications System
INNCOM Network Interface
The INI-VG Series is a network interface with superior Audio and Command/Control that is used for E3 Series fire alarm and voice evacuation systems.
The INI-VG Series (Intelligent Network Interface-Voice Gateway) is a network interface with superior Audio and Command/Control that is used for E3 Series fire alarm and voice evacuation systems. Each version of the INI-VG Series features a unique functionality that can operate as any of the following.
The INI-VGC Voice Gateway Module is optimized to provide command and control functions for the INCC Command Center. The INCC serves as the point of interface between an operator and the system’s audio evacuation, fire fighter intercom, and building control circuits.
Features & Benefits:- Supports a network data transfer rate at 625K baud
- Controls all communication signals and control-by event sequences over twisted, unshielded pair of wires or fiber-optic cable
- All INI-VG Series Modules connect to a voice page microphone and fire fighter’s handset
- Uses advanced Digital Signal Processor (DSP) technology that provides efficient audio compression and filtering
- Offers the following fiber-optic plug-in modules used for fiber-optic connectivity - FML-E3 (fiber-optic multi-mode) - FSL-E3 (fiber-optic single-mode)
- Supports Distributed Architecture, including Style 7 wiring configuration, that allows system components to continue normal operation with NO loss of function during single line fault conditions
- Provides Redundant Command Centers with a microphone and a fire fighter’s handset which can easily be configured by adding INCCs.
- Listed under UL® Standard 864, 9th Edition
- Listed under UL Standard UL2572 for Mass Notification
Others
Engineering Specifications
Manuals and Guides
Data Sheet
Catalog
Please Sign In to view part numbers available for purchase based on your account